CI882-12T_1-3/8IN_1KW2SS_A

401-325-30 MFG #: Rexnord
Out of Stock
  • Body Style: Arm
  • Bore Diameter: 1-3/8 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 2
  • Number of Teeth: 12T
  • Pitch Diameter (Imperial): 5.796 in
  • Pitch Diameter (Metric): 147.22 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
882 Series Cast Iron Non-Split Sprocket With 12 Teeth And a 1-3/8 Inch Round Shaft-Ready Bore With 1 Keyway And 2 Setscrews