CI882-11T_3/4IN_RSB_B

401-324-2 MFG #: Rexnord
Out of Stock
  • Body Style: Block
  • Bore Diameter: 3/4 in
  • Bore Shape: Round
  • Bore Type: RSB
  • Number of KW: 0
  • Number of SS: 0
  • Number of Teeth: 11T
  • Pitch Diameter (Imperial): 5.325 in
  • Pitch Diameter (Metric): 135.26 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
882 Series Cast Iron Non-Split Sprocket With 11 Teeth And a 3/4 Inch Round Rough Stock Bore