CI821-23T_1IN_RSB_A

401-211-2 MFG #: Rexnord
Out of Stock
  • Body Style: Arm
  • Bore Diameter: 1 in
  • Bore Shape: Round
  • Bore Type: RSB
  • Number of KW: 0
  • Number of SS: 0
  • Number of Teeth: 23T
  • Pitch Diameter (Imperial): 5.324 in
  • Pitch Diameter (Metric): 135.23 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
821 Series Cast Iron Non-Split Sprocket With 23 Teeth And a 1 Inch Round Rough Stock Bore