CI820-17T_20MM_1KW1SS_B

401-195-33 MFG #: Rexnord
Out of Stock
  • Body Style: Block
  • Bore Diameter: 20 mm
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 1
  • Number of Teeth: 17T
  • Pitch Diameter (Imperial): 4.152 in
  • Pitch Diameter (Metric): 105.46 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
820 Series Cast Iron Non-Split Sprocket With 17 Teeth And a 20Mm Round Shaft-Ready Bore With 1 Keyway And 1 Setscrew