CI820-17T_1-3/16IN_1KW2SS_B
401-195-29 MFG #: Rexnord
Out of Stock
- Body Style: Block
- Bore Diameter: 1-3/16 in
- Bore Shape: Round
- Bore Type: Shaft-ready
- Number of KW: 1
- Number of SS: 2
- Number of Teeth: 17T
- Pitch Diameter (Imperial): 4.152 in
- Pitch Diameter (Metric): 105.46 mm
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Sprocket Material: Cast Iron
- ST or NS: ST
820 Series Cast Iron Non-Split Sprocket With 17 Teeth And a 1-3/16 Inch Round Shaft-Ready Bore With 1 Keyway And 2 Setscrews