CI820-15T_1IN_1KW2SS_B

401-194-36 MFG #: Rexnord
Out of Stock
  • Body Style: Block
  • Bore Diameter: 1 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 2
  • Number of Teeth: 15T
  • Pitch Diameter (Imperial): 3.688 in
  • Pitch Diameter (Metric): 93.68 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
820 Series Cast Iron Non-Split Sprocket With 15 Teeth And a 1 Inch Round Shaft-Ready Bore With 1 Keyway And 2 Setscrews