CI815-15T_3/4IN_RSB_B
401-194-23 MFG #: Rexnord
Out of Stock
- Body Style: Block
- Bore Diameter: 3/4 in
- Bore Shape: Round
- Bore Type: RSB
- Number of KW: 0
- Number of SS: 0
- Number of Teeth: 15T
- Pitch Diameter (Imperial): 3.688 in
- Pitch Diameter (Metric): 93.68 mm
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Sprocket Material: Cast Iron
- ST or NS: ST
815 Series Cast Iron Non-Split Sprocket With 15 Teeth And a 3/4 Inch Round Rough Stock Bore