CI820-31T_1IN_1KW1SS_A

401-165-4 MFG #: Rexnord
Out of Stock
  • Body Style: Arm
  • Bore Diameter: 1 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 1
  • Number of Teeth: 31T
  • Pitch Diameter (Imperial): 7.452 in
  • Pitch Diameter (Metric): 189.28 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
820 Series Cast Iron Non-Split Sprocket With 31 Teeth And a 1 Inch Round Shaft-Ready Bore With 1 Keyway And 1 Setscrew