CI815-23T_1-3/16IN_1KW2SS_A

401-161-66 MFG #: Rexnord
Out of Stock
  • Body Style: Arm
  • Bore Diameter: 1-3/16 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 2
  • Number of Teeth: 23T
  • Pitch Diameter (Imperial): 5.324 in
  • Pitch Diameter (Metric): 135.23 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
815 Series Cast Iron Non-Split Sprocket With 23 Teeth And a 1-3/16 Inch Round Shaft-Ready Bore With 1 Keyway And 2 Setscrews