CI820-21T_1-3/16IN_1KW1SS_A

401-160-34 MFG #: Rexnord
Out of Stock
  • Body Style: Arm
  • Bore Diameter: 1-3/16 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 1
  • Number of Teeth: 21T
  • Pitch Diameter (Imperial): 5.089 in
  • Pitch Diameter (Metric): 129.26 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
820 Series Cast Iron Non-Split Sprocket With 21 Teeth And a 1-3/16 Inch Round Shaft-Ready Bore With 1 Keyway And 1 Setscrew