CI820-19T_1IN_1KW1SS_A

401-154-5 MFG #: Rexnord
Out of Stock
  • Body Style: Arm
  • Bore Diameter: 1 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 1
  • Number of Teeth: 19T
  • Pitch Diameter (Imperial): 4.62 in
  • Pitch Diameter (Metric): 117.35 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
820 Series Cast Iron Non-Split Sprocket With 19 Teeth And a 1 Inch Round Shaft-Ready Bore With 1 Keyway And 1 Setscrew