10R31/35 SPACER HUB W/FSTNRS C=2.078

3700059 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 10R
  • Coupling Style: Spacer
  • Coupling Type: Elastomeric
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 2.511 in
  • Hub Length thru Bore (Hub): 2.08 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 2.992 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): Spacer
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0