36-D5043 5x39 RuB Disc Rol F/S

36-GD5043-02 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 31 Lb
36-d5043 5x39 RuB Disc Rol Factory Sealed w/4.5 Drop Brkt