36-D5020 5x39 Steel Roll F/S

36-GD5020-02 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Lubrication Type: Factory Sealed
  • Material: Stel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 37 Lb
36-d5020 5x39 Steel Roll Factory Sealed w/4.25 Rise Brkt