36-C6210 F/S

36-GC6210-02 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.62 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
  • Belt Width: 36 in
  • Center Rolls Shell Length: 13 in
  • Idler Type: Steel Equal Length Roll Troughing Training, Actuating Shoe
  • Length from Bolt Mounting Center to Center Across Belt Width: 45 in
  • Length of Idler Belt Width Direction at Mounting Surface: 47.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.25 in
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 156 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
36-C6210 Factory Sealed Troughing Training Idler Act Shoe