36-C6210 Tr R/G

36-GC6210-01 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 13 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 156 LB
36-C6210 Troughing Training Idler-act Sh Chk 36-C6212 411-20010 Shoe