36-C5310 Tr R/G
36-GC5310-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.62 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 36 in
- Center Rolls Shell Length: 13 in
- Idler Type: Steel Equal Length Roll Troughing Training, Actuating Shoe
- Length from Bolt Mounting Center to Center Across Belt Width: 45 in
- Length of Idler Belt Width Direction at Mounting Surface: 47.00 in
- Lubrication Type: Regreaseable
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.25 in
- Roll Diameter: 5.0 in
- Trough Angle: 35 degrees
- Weight: 147 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
36-C5310 Troughing Training Idler-act Sh Chk 36-C5312 411-20009 Shoe