36-C5203 R/G

36-GC5203-01 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 13 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 69 LB
36-C5203 Trough Impact Idler-un Roll