36-B5031 Fl R/G

36-GB5031-01 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 143 LB
36-B5031 Fl Trg Idler-Pos Tp Ck 36-B5052 Remove Brkts