36-B4052 Ang/agn R/G

36-GB4052-01 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 13 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 137 LB
36-B4052 Return Training Idler-Pos Type