36-B4020 B+ 4x39 Steel Roll F/S

36-GB4020-21 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Length of Idler Belt Width Direction at Mounting Surface: 47.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 31 Lb
36-B4020 B+ 4x39 Stl Roll Factory Sealed w/4.25 Rise Brkt