36-B4020 B+ 4x39 Steel Roll R/G

36-GB4020-20 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 31 Lb
36-B4020 B+ 4x39 Stl Roll Regreasable w/4.25 Rise Brkt