36-f7022 Flat Impact

36-FE7022-01 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 7.44 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.88 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.13 in
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Idler Type: Rubber Impact Flat Live Shaft
  • Length from Bolt Mounting Center to Center Across Belt Width: 45 in
  • Length of Idler Belt Width Direction at Mounting Surface: 47.63 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Impact
  • Mounting Pad Thickness at Bolts: 1.63 in
  • Rise of Mounting Pad Surface to Center of Roll: 2.75 in
  • Roll Diameter: 7.0 in
  • Trough Angle: 0 degrees
  • Weight: 231 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
36-f7022 Flat Impact w/ma2207 Pillow Blocks