3498 Block & Bar Riv

3498*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.800 in
  • Distance Between side Sidebars: -- in
  • Material: Carbon Steel
  • Overall Width: 1.440 in
  • Pin Diameter: 0.63 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 1.38 in
  • Sidebar Thickness: 0.313 in
  • Sprocket Unit: 3498
  • Weight: 4.5 LB
  • Working Load Rating: 3,250 lb/ft
3498 Block & Bar Chain Riveted Side Flexing Brand Marked Rex