3315U78 3 15/16 INSERT ROLLER BRG

3315U78 MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 3.9375 in
  • (B)Outside Diameter: 7.0861 in
  • (C)Bearing Width: 2.75 in
  • (E)Maximum Shoulder Diameter: 6.38 in
  • (H)Length Through Bore: 5.19 in
  • (M)Locking Collar Outside Diameter: 5.63 in
  • (N)Inner Ring Hub Diameter: 4.56 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.00 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2.00 in
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • C Dynamic Load Rating: 130,970 lbf
  • Co Static Load Rating: 137,000 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: SC3315
  • Size Code: 11
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin : 0.0548
3 15/16" Unmounted Spherical Roller Bearing, Eccentric Cam Locking Collar, Steel Retainers