80R HUB RSB

3301261 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 80R RSB
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 10.630 in
  • Hub Length thru Bore (Hub): 5.51 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 12.913 in
  • Hub Straight Bore Diameter (Hub) [Max]: 7.2500 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.9375 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): R-Hub
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0