3247FT1 2 15/16 4BLT FLNGE FLEX BLK
3247FT1 MFG #: Link-Belt
Out of Stock
- (A)Housing Diameter: 6 3/8 in
- (B)Distance Between Bolt Holes: 6 in
- (D)Length Through Bore: 3 5/16 in
- (E)Mounting Pad Width: 7 3/4 in
- (F)Mounting Bolt Size: 3/4 in
- (G)Bearing Standoff Distance: 1/8 in
- (H)Mounting Flange Width: 3/4 in
- (J)Distance from Mounting Surface to Cap Face: 3 3/8 in
- (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 2 13/16 in
- (M)Component Hub Diameter: 3 3/4 in
- (N)Housing Length: 10 1/4 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 17/32 in
- (U)Distance from Mounting Surface to Inner Ring Short Hub Face: 1/2 in
- Lubrication Type: Self Lubricating Sleeve
- Maximum Temperature (°F (°C)): 200 (93)
- Replacement Insert: 3247T1
- Shaft Diameter: 2 15/16 in
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
2 15/16" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block