3240PT3 2 1/2 PILLOWBLK FLEX BLK

3240PT3 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 3 in
  • (B)Distance Between Bolt Holes: 8 1/8 in
  • (C)Mounting Pad Length: 10 1/2 in
  • (D)Length Through Bore: 3 in
  • (E)Mounting Pad Width: 2 7/8 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 5/16 in
  • (L)Overall Housing Height: 6 in
  • (M)Insert Component Hub Diameter: 3 9/16 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Short Hub Face: 1 1/2 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 1/16 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 700 (371)
  • Replacement Insert: 3240T3
  • Shaft Diameter: 2 1/2 in
  • Sleeve Material: Carbon Graphite Self-Lubricating
2 1/2" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Pillow Block