3235PT3 2 3/16 PILLOWBLK FLEX BLK

3235PT3 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 2 1/2 in
  • (B)Distance Between Bolt Holes: 6 3/4 in
  • (C)Mounting Pad Length: 9 1/16 in
  • (D)Length Through Bore: 2 3/8 in
  • (E)Mounting Pad Width: 2 3/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 in
  • (L)Overall Housing Height: 5 in
  • (M)Insert Component Hub Diameter: 2 7/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 5/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Short Hub Face: 1 3/16 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 1/64 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 700 (371)
  • Replacement Insert: 3235T3
  • Shaft Diameter: 2 3/16 in
  • Sleeve Material: Carbon Graphite Self-Lubricating
2 3/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Pillow Block