3231PT1 1 15/16 PILLOWBLK FLEX BLK

3231PT1 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 2 1/4 in
  • (B)Distance Between Bolt Holes: 6 3/16 in
  • (C)Mounting Pad Length: 7 7/8 in
  • (D)Length Through Bore: 2 1/4 in
  • (E)Mounting Pad Width: 2 1/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 7/8 in
  • (L)Overall Housing Height: 4 1/2 in
  • (M)Insert Component Hub Diameter: 2 9/16 in
  • (S)Mounting Bolt Hole Slot Length: 15/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Short Hub Face: 1 1/8 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 25/32 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 200 (93)
  • Replacement Insert: 3231T1
  • Shaft Diameter: 1 15/16 in
  • Sleeve Material: Porous Sintered Bronze Oil Impregnated
1 15/16" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 2-Bolt Pillow Block