3231FT3 1 15/16 4BLT FLNGE FLEX BLK

3231FT3 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 4 1/2 in
  • (B)Distance Between Bolt Holes: 4 3/8 in
  • (D)Length Through Bore: 2 1/4 in
  • (E)Mounting Pad Width: 5 5/8 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bearing Standoff Distance: 7/32 in
  • (H)Mounting Flange Width: 3/4 in
  • (J)Distance from Mounting Surface to Cap Face: 2 13/16 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 2 5/32 in
  • (M)Component Hub Diameter: 2 9/16 in
  • (N)Housing Length: 7 7/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 27/64 in
  • (U)Distance from Mounting Surface to Inner Ring Short Hub Face: 3/32 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 700 (371)
  • Replacement Insert: 3231T3
  • Shaft Diameter: 1 15/16 in
  • Sleeve Material: Carbon Graphite Self-Lubricating
1 15/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block