3219FXT3 1 3/16 2BLT FLNGE FLEX BLK

3219FXT3 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 3 3/16 in
  • (C)Distance Between Bolt Holes: 4 19/32 in
  • (D)Length Through Bore: 1 3/8 in
  • (F)Mounting Bolt Size: 7/16 in
  • (G)Bearing Standoff Distance: 7/32 in
  • (H)Mounting Flange Width: 19/32 in
  • (J)Distance from Mounting Surface to Cap Face: 2 15/64 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 15/32 in
  • (M)Component Hub Diameter: 1 7/8 in
  • (N)Housing Length: 5 19/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 5/32 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 700 (371)
  • Replacement Insert: 3219T3
  • Shaft Diameter: 1 3/16 in
  • Sleeve Material: Carbon Graphite Self-Lubricating
1 3/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Flange Block