3212FXT3 3/4 2BLT FLNGE FLEX BLK

3212FXT3 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 7/16 in
  • (C)Distance Between Bolt Holes: 3 17/32 in
  • (D)Length Through Bore: 1 1/4 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Bearing Standoff Distance: 1/4 in
  • (H)Mounting Flange Width: 9/16 in
  • (J)Distance from Mounting Surface to Cap Face: 2 1/64 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 23/64 in
  • (M)Component Hub Diameter: 1 3/16 in
  • (N)Housing Length: 4 13/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 5/32 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 700 (371)
  • Replacement Insert: 3212T3
  • Shaft Diameter: 3/4 in
  • Sleeve Material: Carbon Graphite Self-Lubricating
3/4" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Flange Block