3210FXT3 5/8 2BLT FLNGE FLEX BLK

3210FXT3 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 1/8 in
  • (C)Distance Between Bolt Holes: 3 in
  • (D)Length Through Bore: 15/16 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Bearing Standoff Distance: 17/64 in
  • (H)Mounting Flange Width: 1/2 in
  • (J)Distance from Mounting Surface to Cap Face: 1 25/32 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 7/64 in
  • (M)Component Hub Diameter: 1 1/8 in
  • (N)Housing Length: 3 7/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/64 in
  • Lubrication Type: Self Lubricating Sleeve
  • Maximum Temperature (°F (°C)): 700 (371)
  • Replacement Insert: 3210T3
  • Shaft Diameter: 5/8 in
  • Sleeve Material: Carbon Graphite Self-Lubricating
5/8" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Flange Block