31RG3210E3 1 15/16 ROUND BORE BALL BRG

31RG3210E3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9380 in
  • (B)Outside Diameter: 3.5433 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.594 in
  • (H)Length Through Bore: 1 3/16 in
  • (J)Outer Ring Width: 1 3/16 in
  • (N)Inner Ring Hub Diameter: 2.475 in
  • (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 0.255 in
  • Assembly Type: Style 3
  • C Basic Dynamic Load Rating: 7920 lbf
  • Co Basic Static Load Rating: 5220 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 550 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 1 15/16 in
  • Size Code: 210
  • Type of Seal: E3 Triple Lip Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.0985
  • Vibration Frequency Outer Ring Defect: 0.0682
  • Vibration Frequency Roller Spin: 0.0445
1 15/16" Unmounted Round Ball Bearing, Standard Duty, Relubricatable, Spherical O.D. outer race, Triple Lip Contact Seal