3180 Drive P/P

3180-P MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.250 in
  • Distance Between side Sidebars: 1.38 in
  • Material: Carbon Steel
  • Overall Width: 3.310 in
  • Pin Diameter: 0.69 in
  • Roller/Bushing/Barrel Diameter: 1.41 in
  • Sidebar Height [Nom]: 2.13 in
  • Sidebar Thickness: 0.280 in
  • Sprocket Unit: ANSI #180
  • Strength - Ultimate [Min]: 63,000 lb/ft
  • Strength - Ultimate [Avg]: 90,000 lb/ft
  • Weight: 9.6 LB
  • Working Load Rating: 4,800 lb/ft
3180 Drive Chain P/P Stl Offset 2.250P