3160 CM Drive P/P

3160CM*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.000 in
  • Distance Between side Sidebars: 1.19 in
  • Material: Carbon Steel
  • Overall Width: 2.910 in
  • Pin Diameter: 0.56 in
  • Roller/Bushing/Barrel Diameter: 1.13 in
  • Sidebar Height [Nom]: 1.88 in
  • Sidebar Thickness: 0.250 in
  • Sprocket Unit: ANSI #160
  • Strength - Ultimate [Min]: 50,000 lb/ft
  • Strength - Ultimate [Avg]: 71,429 lb/ft
  • Weight: 6.7 LB
  • Working Load Rating: 3,450 lb/ft
3160 CM Drive Chain P/P Stl Offset 2.000P