3140 CM Drive P/P

3140CM*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.750 in
  • Distance Between side Sidebars: 0.97 in
  • Material: Carbon Steel
  • Overall Width: 2.500 in
  • Pin Diameter: 0.50 in
  • Roller/Bushing/Barrel Diameter: 1.00 in
  • Sidebar Height [Nom]: 1.63 in
  • Sidebar Thickness: 0.220 in
  • Sprocket Unit: ANSI #140
  • Strength - Ultimate [Min]: 39,000 lb/ft
  • Strength - Ultimate [Avg]: 55,714 lb/ft
  • Weight: 5.2 LB
  • Working Load Rating: 2,500 lb/ft
3140 CM Drive Chain P/P Stl Offset 1.750P