3120 CM Drive P/P

3120CM*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Distance Between side Sidebars: 0.97 in
  • Material: Carbon Steel
  • Overall Width: 2.280 in
  • Pin Diameter: 0.44 in
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height [Nom]: 1.81 in
  • Sidebar Thickness: 0.190 in
  • Sprocket Unit: ANSI #120
  • Strength - Ultimate [Min]: 28,000 lb/ft
  • Strength - Ultimate [Avg]: 40,000 lb/ft
  • Weight: 4 Lb
  • Working Load Rating: 2,100 lb/ft
3120 CM Drive Chain P/P Stl Offset 1.5" Pitch