30-D6043 6x33 RuB Disc Roll Rg

30-GD6043-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 34 LB
30-d6043 6x33 RuB Disc Roll Regreasable w/4.5 Drop Brkt