30-C6057 Rt Trg SpirALR/G

30-GC6057-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Lubrication Type: Regreaseable
  • Material: Rubber
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 123 LB
30-C6057 Rt Trg Idler-spiral Chk 30-C5052 & C6042 Chge Rl