30-C6051 Rt R/G

30-GC6051-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 122 LB
30-C6051 Rt Trg Idler-act Sh Chk 30-C6052 411-20010 Shoe