30-C5310 Tr R/G

30-GC5310-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 133 LB
30-C5310 Troughing Training Idler-act Sh Chk 30-C5312 411-20009 Shoe