30-C5301 35 Degree Troughing

30-GC5301-02 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 15 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 58 LB
30-C5301 35 Degree Troughing Idler Unequal Length Steel Rolls Factory Sealed