30-C5201 Troughing IdlER

30-GC5201-02 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 57 LB
30-C5201 Troughing Idler Unequal Roll Factory Sealed