30-C5031 Fl R/G

30-GC5031-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 121 LB
30-C5031 Fl Trg Idler-Pos Tp Chk 30-C5052 Remove Bkts