30-B5202 B+ F/S

30-GB5202-21 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Length of Idler Belt Width Direction at Mounting Surface: 40.50 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 46 LB
30-gB5202 B+ Factory Sealed Troughing Impact Idler