30-B5056 F/S

30-GB5056-02 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 131 LB
30-B5056 Factory Sealed Disc Ret Training Idler Pos Arm