30-B5052 R/G

30-GB5052-01 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.75 in
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Idler Type: Steel Return Training, Positive Arm
  • Length from Bolt Mounting Center to Center Across Belt Width: 39 in
  • Length of Idler Belt Width Direction at Mounting Surface: 41.50 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.25 in
  • Overall Base Length Belt Travel Direction: 8 in
  • Rise of Mounting Pad Surface to Center of Roll: 1.50 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 126 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
30-B5052 Return Training Idler-Pos Type