30-B5051 Rt R/G

30-GB5051-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 125 LB
30-B5051 Rt Trg Idler-act Sh Chk 30-B5052 411-20009 Shoe